Wiring plan lectern for VX, TS, VX SE, TP, PC

Article no.: PS 4120000

Provides a working surface for wiring plans during maintenance work. The wiring plan lectern can be bayed depending on the door width. Mounting takes place on tubular door frame or on perforated door strip.

Article no.:
PS 4120000
Product description
Provides a working surface for wiring plans during maintenance work. The wiring plan lectern can be bayed depending on the door width. Mounting takes place on tubular door frame or on perforated door strip.
Material
Utility tray: Polypropylene
Mounting bracket: Die-cast zinc
Color
Similar to RAL 7035
Supply includes
Assembly components
Suitable for door width
400 mm
500 mm
600 mm
800 mm
1,000 mm
( 15.7 ˝
19.7 ˝
23.6 ˝
31.5 ˝
39.4 ˝ )
Installation options
This number of wiring plan lecterns must be installed on the door frame
Door width 400/500 mm = 1 wiring board
Door width 600 mm = 2 wiring boards
Door width 800 mm = 2 or 3 wiring boards
Door width 1,000 mm = 3 wiring boards
Dimensions
Width: 210 mm
Height: 365 mm
Depth: 24 mm
( Width: 8.27 ˝
Height: 14.4 ˝
Depth: 0.94 ˝ )
Suitable for
Enclosure type: VX
TS
VX SE
TP
PC
Packaging unit
1 pc(s).
Net weight
0.84 kg
Gross weight
0.86 kg
Customs tariff number
39269097
EAN
4028177091887
ETIM 9
EC000317
ETIM 8
EC000317
ECLASS 8.0
27189267
Product description
PS wiring plan lectern, for VX, TS, VX SE, PC, TP, for door width: 400 mm
Documentation
Instructions