- Article no.:
- SZ 2514500
- Version
- Door width from 500 mm
- Benefits
- The acrylic glazed pane may be shortened to any required size for shorter doors
- Supply includes
- 2 holders with double-sided adhesive tape
Acrylic glazed pane
Fasteners
- Height acrylic glass pane
- 167 mm( 6.57 ˝ )
- Usable depth
- 18 mm( 0.71 ˝ )
- Usable width
- 340 mm( 13.4 ˝ )
- Installation options
- Screw-fastened to the perforated door strip on both sides
- Screw-fastened on one side, other side stuck with adhesive or stuck entirely with adhesive.
- Suitable for
- Height: ≥ 500 mm( Height: ≥ 19.7 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 0.44 kg
- Gross weight
- 0.519 kg
- Customs tariff number
- 39269097
- EAN
- 4028177323780
- ECLASS 8.0
- 27189267
- Product description
-
SZ Wiring plan pocket, plastic, for AE, for WH: 500x500 mm