- Article number:
- SZ 2515.000
- Product description
- For affixing on surfaces.
- Material
- Polystyrene with self-adhesive fastening strips
Halogen-free
- Color
- Similar to RAL 7035
- Clearance height
- 174 mm( 6.85 ˝ )
- Clearance width
- 228 mm( 8.98 ˝ )
- Clearance depth
- 17 mm( 0.67 ˝ )
- Note
- null
- Suitable for paper size
- DIN A5 landscape format
- Packaging unit
- 1 pc(s).
- Net weight
- 0.09 kg
- Gross weight
- 0.097 kg
- Customs tariff number
- 39269097
- EAN
- 4028177025936
- ETIM 9
- EC000317
- ETIM 8
- EC000317
- ECLASS 8.0
- 27189267
- Product description
-
SZ Wiring plan pocket, plastic, DIN A5, landscape