- Article no.:
- SZ 4124000
- Product description
- Fastened to tubular door frames at any height.
- Color
- RAL 7035
- Supply includes
- Assembly components
- Clearance height
- 210 mm( 8.27 ˝ )
- Clearance width
- 855 mm( 33.7 ˝ )
- Suitable for door width
- 1,000 mm( 39.4 ˝ )
- Dimensions
- Depth: 90 mm( Depth: 3.54 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 1.93 kg
- Gross weight
- 2.16 kg
- Customs tariff number
- 73269098
- EAN
- 4028177091948
- ETIM 9
- EC000317
- ETIM 8
- EC000317
- ECLASS 8.0
- 27189267
- Product description
-
SZ wiring plan pockets, for VX, TS, VX SE, PC, TP bottom part, carbon steel, for door width: 1000 mm, D: 90 mm