- Article no.:
- SM 2415100
- Product description
- Utilized for safe installation and removal of the door and during transport.
- Supply includes
- Hinge pin remover for 130° hinges, integrated
Hinge pin remover for 180° hinges (supplied loose)
- Suitable for enclosure type
- VX
- TS
- VX SE
- Packaging unit
- 1 pc(s).
- Net weight
- 0.4 kg
- Gross weight
- 0.429 kg
- Customs tariff number
- 83024110
- EAN
- 4028177445499
- ETIM 9
- EC002626
- ETIM 8
- EC002626
- ECLASS 8.0
- 27189266
- Product description
-
SM transport and mounting handle, for door VX, TS, VX SE