- Article no.:
- SZ 2502500
- Product description
- Reliable protection for outdoor siting – with water run-off to the rear. Easy to retro-fit.
- Material
- Carbon steel
- Surface finish
- Powder-coated, textured paint
- Color
- RAL 7035
- Supply includes
- Assembly components
- Note
- For outdoor siting, we generally recommend a rain canopy above the housing or above the gap between the door and the housing, in order to protect against water and UV radiation
- Testing of IP protection categories for water protection (2nd code number to IEC 60 529) cannot be compared with an enclosure sited outdoors or under similar conditions
- Additional measures should be implemented depending on the environmental conditions
- Suitable for
- Enclosure type: AE
Width: = 600 mm
Depth: = 210 mm( Enclosure type: AE
Width: = 23.6 ˝
Depth: = 8.27 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 2.025 kg
- Gross weight
- 2.225 kg
- Customs tariff number
- 94039910
- EAN
- 4028177477056
- ECLASS 8.0
- 27182405
- Product description
-
SZ Rain canopy, for AE, for WD: 600x210 mm, Sheet steel