- Article no.:
- TS 7826605
- Product description
- To replace standard roof. Fitted with a sliding bracket at the rear. Rubber clamping profile on both sides to secure cable bundles and wiring harnesses. The symmetrical design of the frame allows for cable entry from the side by rotating the roof plate. The two-piece design allows for easy retro-fitting.
- Material
- Carbon steel
- Color
- RAL 7035
- Suitable for
- Width: 600 mm
Depth: 1,000 mm( Width: 23.6 ˝
Depth: 39.4 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 8.443 kg
- Gross weight
- 8.887 kg
- Customs tariff number
- 94039910
- EAN
- 4028177345355
- ETIM 9
- EC000744
- ECLASS 8.0
- 27182405
- Product description
-
DK-TS8 Roof plate, WxD: 600x1000 mm, 2-part, For cable entry