IP 55 roof plate, closed for TS

Article no.: SV 9671648

For enclosures without roof plate and to replace the standard roof on other TS enclosures.

Article no.:
SV 9671648
Applications
For enclosures without roof plate and to replace the standard roof on other TS enclosures.
Material
Carbon steel, 1.5 mm
Surface finish
Textured paint
Color
RAL 7035
Suitable for
Enclosure type: TS
Width: 400 mm
Depth: 800 mm
( Enclosure type: TS
Width: 15.7 ˝
Depth: 31.5 ˝ )
Packaging unit
1 pc(s).
Net weight
4.05 kg
Gross weight
4.8 kg
Customs tariff number
73269098
EAN
4028177573628
ETIM 9
EC000744
ECLASS 8.0
27182405
Product description
SV Roof plate, WD: 400x800 mm, IP 55, for TS