- Article no.:
- SV 9665760
- Version
- 2 x M25/32/40, 1 x M32/40/50, 2 x M40/50/63
- Product description
- For simple, secure cable entry in the roof zone.
- Material
- Insulating material
- Color
- RAL 7035
- Supply includes
- Seal
- No. of metric knockouts
- 2 x M25/M32/M40
1 x M32/M40/M50
2 x M40/M50/M63
- Dimensions
- Width: 250 mm
Depth: 160 mm( Width: 9.84 ˝
Depth: 6.3 ˝ )
- Protection category IP to IEC 60 529
- IP 55
- Packaging unit
- 1 pc(s).
- Net weight
- 0.25 kg
- Gross weight
- 0.281 kg
- Customs tariff number
- 39269097
- EAN
- 4028177382459
- ETIM 9
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
SV Cable entry gland, 2xM25/32/40, 1xM32/40/50, 2xM40/50/63, insulating material