- Article no.:
- SV 9671848
- Applications
- For enclosures without roof plate and to replace the standard roof on other TS enclosures.
- Material
- Carbon steel, 1.5 mm
- Surface finish
- Textured paint
- Color
- RAL 7035
- Supply includes
- Assembly components
- Build-up height
- 72 mm( 2.83 ˝ )
- Suitable for
- Width: = 400 mm
Depth: = 800 mm( Width: = 15.7 ˝
Depth: = 31.5 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 5.8 kg
- Gross weight
- 6 kg
- Customs tariff number
- 73269098
- EAN
- 4028177665422
- ETIM 9
- EC002525
- ECLASS 8.0
- 27182405
- Product description
-
SV Roof plate, WD: 400x800 mm, for TS, H: 72 mm, with ventilation hole