Roof plates for cable entry glands for TS

Article no.: SV 9671546

For enclosures without roof plate and to replace the standard roof on other TS enclosures.

Article no.:
SV 9671546
Applications
For enclosures without roof plate and to replace the standard roof on other TS enclosures.
Material
Carbon steel, 1.5 mm
Surface finish
Textured paint
Color
RAL 7035
Number of required cable entry glands
3
Suitable for
Enclosure type: TS
Width: = 400 mm
Depth: = 600 mm
( Enclosure type: TS
Width: = 15.7 ˝
Depth: = 23.6 ˝ )
Packaging unit
1 pc(s).
Net weight
2.1 kg
Gross weight
2.4 kg
Customs tariff number
73269098
EAN
4028177544284
ETIM 9
EC002525
ECLASS 8.0
27182405
Product description
SV Roof plate, WD: 400x600 mm, for TS, for cable entry gland