- Article no.:
- SV 9681646
- Product description
- For enclosures without roof plate and to replace the standard roof.
- Material
- Carbon steel, 1.5 mm
- Surface finish
- Textured paint
- Color
- RAL 7035
- Supply includes
- Assembly components
- Suitable for
- Width: = 400 mm
Depth: = 600 mm( Width: = 15.7 ˝
Depth: = 23.6 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 3.52 kg
- Gross weight
- 3.72 kg
- Customs tariff number
- 94039910
- EAN
- 4028177926820
- ETIM 9
- EC000744
- ECLASS 8.0
- 27182405
- Product description
-
SV Roof plate for VX, width x depth 400x600 mm, IP 55