- Article no.:
- AX 2364010
- Product description
- The sloping protective roof reliably protects the enclosure from standing moisture and other dirt from above.
- Material
- Stainless steel 1.4301 (AISI 304)
- Surface finish
- Brushed, grain 240
- Supply includes
- Assembly components
- Installation options
- Can be screw-fastened for dynamic loads
- Type rating according to UL 50E
- Type 1
- Type 3R
- Type 4
- Type 4X
- Type 12
- Suitable for
- Enclosure type: AX
Width: = 800 mm
Depth: = 400 mm( Enclosure type: AX
Width: = 31.5 ˝
Depth: = 15.7 ˝ )
- Packaging unit
- 1 pc(s).
- Customs tariff number
- 94039910
- ECLASS 8.0
- 27182405
- Product description
-
AX canopy for W x D: 800 x 400 mm, stainless steel