- Article no.:
- AX 2366010
- Product description
- The sloping protective roof reliably protects the enclosure from standing moisture and other dirt from above.
- Material
- Stainless steel 1.4301 (AISI 304)
- Surface finish
- Brushed, grain 240
- Supply includes
- Assembly components
- Installation options
- Can be screw-fastened for dynamic loads
- Dimensions
- Height: 43 mm( Height: 1.69 ˝ )
- Type rating according to UL 50E
- Type 1
- Type 3R
- Type 4
- Type 4X
- Type 12
- Suitable for
- Enclosure type: AX
Width: = 500 mm
Depth: = 300 mm( Enclosure type: AX
Width: = 19.7 ˝
Depth: = 11.8 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 2.5 kg
- Gross weight
- 2.779 kg
- Customs tariff number
- 94039910
- ECLASS 8.0
- 27182405
- Product description
-
AX canopy, for W x D: 500 x 300 mm, stainless steel