Machine taps

Article number: AS 4050.816

Machine thread tapper for Perforex machining centers BC, Perforex Milling Terminals MT S and laser centers LC.

Article number:
AS 4050.816
Version
HSSE-V3
Vaporized
For through-hole threads
Shape B with spiral point
High-performance steel with proportion of vanadium
Product description
Machine tap for Perforex machining center BC and Perforex Milling Terminal MT.
Dimensions
Thread: M10
Workable material
Steel
Stainless steel
Aluminum
Plastic
Packaging unit
3 pc(s).
Weight/packaging unit
0.03 kg
( 0.1 lb. )
Customs tariff number
82051000
EAN
4028177704114
ETIM 7.0
EC002155
ECLASS 8.0
36609208