The table below outlines the accessories that are available today - with links to the individual product pages - and for accessories that will become available in the coming weeks. You can view the TS IT Pro family of network enclosures here.

If you have questions please contact us at customerservice@rittal.us or 800-477-4000 and we'll be happy to assist you.

Part Number Product Description Accessory Type
9982239 Vertical Cable Duct. Installs to the EIA rails or the enclosure frame for flexible and easy cable management. Compatible with 42U Rittal Enclosures that are 28" (750mm) wide. Cable management
9982240 Vertical Cable Duct. Installs to the EIA rails or the enclosure frame for flexible and easy cable management. Compatible with 48U Rittal Enclosures that are 28" (750mm) wide. Cable management
9982241 Vertical Cable Duct. Installs to the EIA rails or the enclosure frame for flexible and easy cable management. Compatible with 53U Rittal Enclosures that are 28" (750mm) wide. Cable management
9969599 Quarter-turn Cable Fastener Strap. Flexible and simple cable management installation within the enclosure. 17" strap length, pack of 10 straps. Cable management
9969600 Quarter-turn Cable Collection Claw. Flexible and simple cable management installation within the enclosure. 3" width x 4.45" depth, pack of 10 claws. Cable management
9969736 1U Horizontal, Rack Mount Cable Management with hingeable/removable cover. Side to side installation on the 19" rack mount. Pack of 2. Cable management
9969597 2U Horizontal, Rack Mount Cable Management with hingeable/removable cover. Side to side installation on the 19" rack mount. Pack of 2. Cable management
9961780 Large Quarter-turn Cable Management D-ring. Provides flexible and simple installation within the enclosure. Installation on side of EIA rails, top/bottom horizontal enclosure frame members, and Rittal Cable Management wall accessories. 5" x 3.50" (127 x 88.9 mm). Pack of 10. Cable management
9961779 Small Quarter-turn Cable Management D-ring. Provides flexible and simple installation within the enclosure. Installation on side of EIA rails, top/bottom horizontal enclosure frame members, and Rittal Cable Management wall accessories. 5" x 3.50" (127 x 88.9 mm). Pack of 10. Cable management
9982272 Cable management fingers 42U Installs on vertical 19" EIA rails. Compatible with TS IT Pro 42U 1955mm (77") H enclosures. Cable management
9982273 Cable management fingers 48U Installs on vertical 19" EIA rails. Compatible with TS IT Pro 48U 2300mm (91") H enclosures. Cable management
9982274 Cable management fingers 53U Installs on vertical 19" EIA rails. Compatible with TS IT Pro 53U 2500mm (98") H enclosures. Cable management
9982275 Cable Duct 750mm Installs to EIA rails for organizing front to rear cabling. Compatible with TS IT Pro 750mm (29.5") W enclosures. Cable management
7111900 Cable mounting bracket ring H: 85mm (3.35") W: 125mm (4.92") D: 125mm (4.92") Cable management
7111000 Cable mounting bracket ring H: 65mm (2.56") W: 125mm (4.92") D: 125mm (4.92") Cable management
7112000 Cable mounting bracket ring H: 43mm (1.69") W: 85mm (3.35") D: 85mm (3.35") Cable management
9982238 Roof Mount Cable Manager End Plate Front Mounts to roof cable manager mounted in the front of the enclosure. Closes off the end of overhead cable runs. Compatible with TS IT Pro Enclosures 19" installation system
9982270 Roof Mount Cable Manager 600mm Mounts to enclosure roof in front or rear. Organizes overhead cable runs between racks and cable access slots in the enclosure roof. Compatible with TS IT Pro 600mm (24") W Enclosures 19" installation system
9982271 Roof Mount Cable Manager 750mm Mounts to enclosure roof in front or rear. Organizes overhead cable runs between racks and cable access slots in the enclosure roof. Compatible with TS IT Pro 750mm (29.5") W Enclosures 19" installation system
9982260 Foam Baffle 24U. Air flow management, seperates hot/cold zones within an enclosure, increases efficiencies. Compatible with TS IT Pro 1254mm (49") H x 600mm (24") W enclosures. Air flow management
9982261 Foam Baffle 42U. Air flow management, seperates hot/cold zones within an enclosure, increases efficiencies. Compatible with TS IT Pro 1955mm (77") H x 600mm (24") W enclosures. Air flow management
9982262 Foam Baffle 48U. Air flow management, seperates hot/cold zones within an enclosure, increases efficiencies. Compatible with TS IT Pro 2300mm (91") H x 600mm (24") W enclosures. Air flow management
9982263 Foam Baffle 53U. Air flow management, seperates hot/cold zones within an enclosure, increases efficiencies. Compatible with TS IT Pro 2500mm (98") H x 600mm (24") W enclosures. Air flow management
9982264 Brush Baffle 42U. Air flow management, seperates hot/cold zones within an enclosure, increases efficiencies. Compatible with TS IT Pro 1955mm (77") H x 750mm (29.5") W enclosures. Air flow management
9982265 Brush Baffle 48U. Air flow management, seperates hot/cold zones within an enclosure, increases efficiencies. Compatible with TS IT Pro 2300mm (91") H x 750mm (29.5") W enclosures. Air flow management
9982266 Brush Baffle 53U. Air flow management, seperates hot/cold zones within an enclosure, increases efficiencies. Compatible with TS IT Pro 2500mm (98") H x 750mm (29.5") W enclosures. Air flow management
9982267 Metal Baffle 600mm Air flow management, seperates hot/cold zones at top of the enclosure, increases efficiencies. Compatible with TS IT Pro 600mm (24") W enclosures. Air flow management
9982268 Metal Baffle 750mm Air flow management, seperates hot/cold zones at top of the enclosure, increases efficiencies. Compatible with TS IT Pro 750mm (29.5") W enclosures. Air flow management
7094130 Multi-tooth screws M5x16 mm 19" assembly components
9982293 Bolt Down Bracket 600mm Bracket securely attaches enclosure to the floor. Compatible with TS IT Pro 600mm (24") W enclosures. Base
9982294 Bolt Down Bracket750mm Bracket securely attaches enclosure to the floor. Compatible with TS IT Pro 750mm (29.5") W enclosures. Base
9982291 Stabilization Bracket 600mm Bracket for additional anti-tip stability when installing IT equipment. Compatible with TS IT Pro 600mm (24") W enclosures. Base
9982292 Stabilization Bracket 750mm Bracket for additional anti-tip stability when installing IT equipment. Compatible with TS IT Pro 750mm (29.5") W enclosures. Base
7829200 Central earthing point Grounding
5302027 Grounding cable, central grounding point on the enclosure frame for easily connecting the enclosure to the grounding/potential equalization network (RBC connection point). Grounding