Ri4Power Busbar systems and field equipment Rated current of main busbar, horizontaI 1. lnc/RDF Rated current of distribution busbar, vertical 2. Inc/RDF 3-pole 3. No. of poles, main busbar 3-pole 4-pole + separately routed N 4. No. of poles, distribution busbar 3-pole 4-pole 5. Protection category Roof plate Front trim panel 6. Form separation, incoming sections 1 2a 2b 3a 3b 4a 4b 7. Form separation, module sections 1 2a 2b 3a 3b 4a 4b 8. Form separation, fuse-switch disconnector sections 1 2a 2b 3a 3b 4a 4b 9. Extraordinary enclosure requirement RAL colour 10. Deviant definitions or standards 30 x 10 mm 25% 25% 11. PE conductor/neutral conductor PE 40 x 10 mm PEN 50% N 50% 80 x 10 mm 100% 100% 30 x 10 mm 25% 25% 12. PE/N-PEN cable chambers PE 40 x 10 mm PEN 50% N 50% 80 x 10 mm 100% 100% Devices circuit-breakers 1. Manufacturer Model 2. Size/device rated current In A 3. Design Rack-mounted unit Static installation unit 4. Rated current Inc/RDF A 5. Switch position VT (in front of door) HT (behind the door) 6. Neutral conductor Switched Unswitched No neutral conductor 7. Device modules for air circuit-breaker section Yes No 8. Cable connection/busbar connection Outgoing Infeed 9. Supply leads per phase Qty. Cross-section mm2 Devices coupling switch 1. Manufacturer Model 2. Size/device rated current In A 3. Design Rack-mounted unit Static installation unit 4. Rated current Inc/RDF A 5. Switch position VT (in front of door) HT (behind the door) 6. Neutral conductor Switched Unswitched No neutral conductor Note: Please enclose a meaningful sketch of the low-voltage switchgear and controlgear assembly with this checklist. Rittal Technical System Catalogue/Power distribution 2 - 76
Technical System Catalogue Ri4Power
To see the actual publication please follow the link above