Ri4Power Project checklist for Rittal Ri4Power low-voltage switchgear and controlgear assemblies Project Project name Switchgear manufacturer End client/customer number Field service employee In-house employee Completion by System specifications 1. Climatic conditions 2. Altitude above sea level m 3. Average ambient temperature over 24 h °C 4. Special conditions 5. Max. plant dimensions Height mm Depth mm Base/plinth mm 6. Switch room features 7. Standards and provisions Mains infeed data 1. Power supply Short-circuit current of 2. kA infeeding supply grid Icw/1 sec. 3. No. of transformers Transformer capacity Assembly and installation 1. Type of installation 2. Restriction to overall length Yes No mm 3. Base/plinth 100 mm 200 mm No 4. Cover plate, contact hazard protection Yes No 5. Maximum length per transport unit mm 2 - 75 Rittal Technical System Catalogue/Power distribution
Technical System Catalogue Ri4Power
To see the actual publication please follow the link above