Facts on support arm system!
Switch for more comfort and efficiency!
The new support arm system is to replace the
existing CP-L, CP-C and CP-XL systems.
Identical engineering
- All load levels from from 600 to 1800 N
- One system
System replacement
Without impairing the
load capacity
Identical design
- Simple system replacement in the vertical axis to cut costs and weight
- Consistent combination options
System replacement
Without impairing the
load capacity
Identical functions
- Uniform adjustment principle, also possible retrospectively without dismantling
- Simple cable entry and routing
- Perfect limitation of rotation ranges
- Automatic, consistent potential equalisation
- One-person assembly
- Sections are easily cut to length