The product data

Your replacement finder for the new Support arm system 60/120/180

Please enter the previous Model No. (Support arm system) here and click on "Find." You will then be directed to the new Model No..
FIND
Support arm system 60
Best.-Nr CP-L
(altes System)
Diameter Dimensions
Width x Height (mm)
Rotating/
tilting
Rigid Support arm system CP 60
(new system)
Ø 130 mm 120 x 65 mm No Yes
6206.400
6206.440
Ø 130 mm   Yes No
6206.420
    Yes No
6206.460
Ø 130 mm 120 x 65 mm No Yes
6206.320
6206.360
Ø 130 mm 120 x 65 mm Yes No
6206.300
6206.340
Ø 130 mm   Yes No
6206.380
    No No
6206.025
6206.050
6206.100
6206.200
    No Yes
6206.600
    Yes No
6206.620
    Yes No
6206.700
    Yes No
6206.740
    No Yes
6206.820
    No Yes
6206.800
    No Yes
6206.900
Support arm system 120
Best.-Nr CP-L
(altes System)
Diameter Dimensions
Width x Height (mm)
Rotating/
tilting
Rigid Support arm system CP 120
(new system)
Ø 130 mm   No Yes
6212.320
Ø 130 mm   Yes No
6212.300
    Yes No
6212.380
    No No
6212.025
6212.050
6212.100
6212.200
    No No
6212.150
6212.110
6212.210
    No Yes
6212.640
    No Yes
6212.600
    Yes No
6212.620
    Yes No
6212.720
6212.700
    Yes No
6212.760
6212.740
    No Yes
6212.820
    No Yes
6212.800
Support arm system 180
Best.-Nr CP-L
(altes System)
Diameter Dimensions
Width x Height (mm)
Rotating/
tilting
Rigid Support arm system CP 180
(new system)
    No Yes
6212.520
    No Yes
Only with system replacement
    No Yes
Only with system replacement
    No Yes
Only with system replacement
    Yes No
Only with system replacement
    Yes No
Only with system replacement
    No No
6218.050
6218.100
6218.200
    No No
6218.150
6218.110
6218.210
    No No
6218.600
    Yes No
6218.620
    Yes No
6218.700
    Yes No
6218.740
    No Yes
6218.820