Security rooms

End-to-end protection from data leaks

Our modular security rooms provide optimum protection against fire, water, dust and other physical risks. Choose maximum security for your data centre.

RiMatrix Data Center Configurator

Data centre planning made easy.

The RiMatrix Data Center Configurator is a simple, intuitive tool that allows you to design your bespoke data centre in a matter of minutes. Plausible and realistic – we empower IT.

We empower IT

Modular data centres from a single source

Planning is child’s play with the RiMatrix Data Center Configurator

Say goodbye to complicated planning! Our intuitive RiMatrix Data Center Configurator makes designing your ideal data centre a cinch. Integral plausibility checks protect you from expensive mistakes, saving you valuable time while also optimising your investment. The result is a data centre precisely tailored to your requirements. Focus on what's truly important – and let us take care of the smooth execution of your plans. Experience this compelling efficiency for yourself!

Customised solutions for your business

Use cases

Planning is that easy

Our configurator in action

Scalable cooling capacity by kW

Cooling capacity

20 – 40 kW

Cooling capacity from 20 kW to 40 kW

  • Ideal for small server rooms and edge applications with 4 to 12 racks
  • Efficient cooling thanks to flexible air/air or air/water heat exchanger and optional aisle containment
  • Maximum performance density, with up to 53 kW per rack
  • Optimised monitoring, security and flexibility, thanks to an all-in-one OT solution

40 – 100 kW

Cooling capacity from 40 kW to 100 kW

  • Ideal for medium-sized server rooms and larger edge applications with 10 to 20 racks
  • Efficient cooling thanks to flexible air/air or air/water heat exchanger and optional aisle containment
  • Maximum performance density, with up to 53 kW per rack
  • Optimised monitoring, security and flexibility, thanks to an all-in-one OT solution

100 – 200 kW

Cooling capacity from 100 kW to 200 kW

  • Ideal as a self-contained POD solution in data centres or for medium-sized server rooms with 10 to 40 racks
  • Efficient cooling thanks to flexible air/air or air/water heat exchanger and optional aisle containment
  • Maximum performance density, with up to 53 kW per rack
  • Optimised monitoring, security and flexibility, thanks to an all-in-one OT solution

200 – 400 kW

Cooling capacity from 200 kW to 400 kW

  • Ideal as a self-contained POD solution in data centres or for large server rooms with 10 to 40 racks
  • Efficient cooling thanks to flexible air/air or air/water heat exchanger and optional aisle containment
  • Maximum performance density, with up to 53 kW per rack
  • Optimised monitoring, security and flexibility, thanks to an all-in-one OT solution

Smart monitoring

Risk-free with continuous monitoring

  • Real-time monitoring with sensors available as an option

The hands-on approach to planning

See your data centre before it is built

  • Plausibility check for space utilisation
  • Customer-specific 3D rendering, including a complete parts list
  • Automated quote request based on your plan

Special circumstances require special solutions

Housing solutions

SIMPLICITY

Our Configurator was developed with a clear focus on user-friendliness. Its intuitive user interface and logical menu prompting were designed for effortless navigation. In a just few steps, it will guide you to a selection of suitable components for your data centre. Visualisations and descriptions help you make well-founded decisions, without the need for extensive specialist knowledge.

PLAUSIBILITY

Put your trust in a plan that stands up to scrutiny. The Rimatrix Data Center Configurator features smart plausibility checks to ensure that your chosen components are a good technical fit and your configuration will work in practice. This creates a sound basis for your data centre.

SPEED

Efficiency is a crucial consideration these days. Our data centre configurator provides rapid access to all the data you need, such as technical specifications, parts lists and meaningful visualisations. On this basis, you can make sound decisions and get off to a flying start with the planning phase.

Always playing it safe

IT applications in the security room

When it comes to critical infrastructure, such as in healthcare and public sector applications, keeping sensitive data safe is particularly important. That makes a secure IT infrastructure an essential requirement.

Your benefits:

  • Fully comprehensive, system-tested protection of the IT infrastructure
  • Flexibility for various security requirements (Basic Protection room and High Availability room)
  • Scalable and modular solutions for various room sizes with no limitations on footprint
  • Efficient space utilisation thanks to POD concept

Contact

Do you have any questions about the RiMatrix Data Center? Please don’t hesitate to contact us.
We will be happy to answer any questions you may have about our system solution.