Preconfigured base solution for setting up AC distributors, as fuse protection between the inverter and the main connection. Configuration in AX compact housing 1281000 with 185 mm rail system for power distribution, tested according to IEC 61439-1-2.
Especially for photovoltaic systems > 30 kVA in grid-parallel operation, Rittal offers the AC distribution box based on the AX compact enclosure. The AX compact enclosures have been continuously improved in recent years. Especially for photovoltaic applications, the solution is well thought-out in every respect: Customers not only receive an enclosure, but a preconfigured solution with power distribution, including all documentation.
Name: Electrolyser rack
Ecosystems: Hydrogen
Main Application: Hydrogen production
Key facts: Pre-configured solution for the construction of an Electrolyser rack, with VX IT 482.6 mm (19") interior installation, individual configuration with different size options, modularity. Multiple Electrolyser modules can be added for a higher demand. A starting point for low-cost production of green hydrogen. Additionally, fans for controlling the internal temperature of the enclosure.
Pre-configured solution for the realisation of an Electrolyser rack – the ideal, individually adaptable starting point for your Green Hydrogen project.
The application sample was developed to cater specifically for the production of green hydrogen. The configuration is based on the VX IT enclosure 5309.190 with accessories.
Equipped with thermostat, it is particularly suitable for controlling fans, heaters and heat exchangers. The thermostat can also be used as a signal generator for monitoring the enclosure internal temperature.
You receive a complete Eplan project including documentation and a digital twin of the Electrolyser rack. This application sample can then be adapted quickly and conveniently to meet your particular needs. You save valuable time already during the engineering phase and can rely on a safe and proven system.