Power Grids

Low-Voltage Main Switchboard of Compact Secondary Substations

Preconfigured base solution for low-voltage main switchboards of Compact Secondary Substations with 1,250 A @ 400 V. The configuration is assembled on standard Rittal mounting plates and uses a Ri4Power 185 mm busbar system with busbars, circuit-breaker adaptors, NH slimline fuse-switches and busbar support as the core components of the power distribution system. In order to enable the digitalisation of the CSS, instrumentation and control devices are installed in Rittal small and compact enclosures, PK and AX. This low-voltage main switchboard concept considers the State-of-Art of Digital CSS and can be used as a basis to meet your specific requirements.

Name: Low-voltage main distributor

Ecosystems: Power grids

Main Application: Compact secondary substation

Key facts: Pre-configured solution for the main low-voltage distribution board (LVDB) of compact  transformer stations with 1,250 A @ 400 V. An ideal starting point for fast and simple adaptation to your specific requirements.

The configuration is implemented on standard Rittal mounting plates and incorporates a Ri4Power 185 mm busbar system with busbars, circuit-breaker adaptors, NH fuse-switch disconnectors and busbar supports as the core components for power distribution. To enable digitalisation of the compact transformer station, measuring and control devices are installed in Rittal small and compact enclosures of the PK and AX series.

The LVDB concept reflects the latest state of the art of digital compact transformer stations and is provided as a complete Eplan project including documentation. Benefit from the pre-defined solution and accelerate your engineering.

With the Eplan Industry Sample as your Application Sample, you save valuable time at the engineering stage!

Your benefits

  • Time savings through simple adaptation of a pre-configured solution
  • Optimally matched components
  • Short delivery times for standard components
  • Options for pre-assembly at the Rittal Application Centerin Gera

Notes

  • The product list can simply be imported into your shopping cart in the online shop

Downloads