Network rack TX CableNet with vented door

Article no.: TX 7888731

Taking cable management to a new level: The TX CableNet unites many years of expertise in an IT rack which meets every requirement in terms of functionality and quality, prepared for individual interior installation.

PDU basic

Socket strip in an aluminium duct

IT LED system light for IT rack systems and IT racks

Potential equalisation kit for VX IT

Side panel, lockable for TS, TS IT

Comfort handle AX

Lock insert

Profile half-cylinders for handle systems

Gland plate modules for cable entry for TS, TS IT, VX SE

Transport kit for TS IT, TX CableNet

482.6 mm (19") fastener, 1 U with contact

Baying connector, external for TS/TS

Cable clip for C rail, combination rail

Cable ties

Nylon loop

Nylon loop

Cable cage for TX CableNet

Brush kit for TX CableNet

Cable route for TX CableNet

Captive nuts

Assembly screws

Blanking panel, 482.6 mm (19") Tool-free attachment

Cable shunting ring

Cable management panel with brush strip 482.6 mm (19")

Cable management panel, 2 U

Cable routing channel 482.6 mm (19")

Cable tray, depth-variable for VX IT, TE 8000

Adhesive measurement strip, 482.6 mm (19")

Levelling feet for VX, TS, TS IT, SE, PC, IW, Blue e+ chillers

Cable routing bars, 482.6 mm (19") attachment

Cable routing bars for universal use

Slide rail, 1 U, static installation for VX IT, TS IT, TX CableNet

Cable management panel with cable routing bars for horizontal cable management

Cable management panel with steel rings

Cable management panel with front flap

Mounting bracket for door operated switches in VX, VX IT, TX CableNet

Article no.:
TX 7888731
Design
2nd generation
may be dismantled
Vented
with side panels
Product description
Optimum IT rack solution for use in tight spaces, in rooms with low ceilings or wherever accessibility is otherwise restricted.No power losses due to unused rack space in case of population with exclusively small electrical components.
Benefits
Screw-fastened roof plate with concealed cable entry on both sides across the entire enclosure depth plus a central, concealed cut-out for easy integration of a fan module.
Efficient frame concept for individual configuration
Side panels, screw-fastened for rapid access
482.6 mm (19") mounting angles, variable in the width and depth, with possibility for asymmetrical interior installation
Dismantling options
Comprehensive range of accessories for bespoke interior configuration
Material
Roof: Sheet steel, 1.5 mm
Enclosure frame: Sheet steel, 1.5 mm
Door: Sheet steel, 1.2 mm
482.6 mm (19") mounting angles: Sheet steel, 2 mm
Side panel: Sheet steel, 1.2 mm
Surface finish
Enclosure frame: Dipcoat-primed
Enclosure panels: Dipcoat-primed, powder-coated
Colour
RAL 7035
Supply includes
Rack with vented front door and rear door
Enclosure frame, dismantlable, with 482.6 mm (19") mounting angles, front and rear
Side panels
Screw-fastened roof plate with concealed cable entry on both sides across the entire enclosure depth plus a central, concealed cut-out for easy integration of a fan module.
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 1,000 mm
Units
42 U
Distance between levels as delivered
645 mm
482.6 mm (19") attachment
may be dismantled
Design
with side panels
Design doors
Vented
Rear door design
Sheet steel door, one-piece, vented
Front door design
Sheet steel door, one-piece, vented
Vented surface area approx. 78 % perforated
Load capacity
5000 N
Load capacity (static)
500 kg
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
125 kg
Gross weight
135 kg
Customs tariff number
94039910
EAN
4028177997592
ETIM 9
EC002499
ETIM 8
EC002499
ECLASS 8.0
27180207
Product description
TX CableNet, with vented door, with roof plate, side panels, 19" mounting angles, rack can be dismantled, WxHxD: 800x2000x1000 mm, RAL 7035
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Instructions
IT rack, installation height 42 U, vented door at the front, readily
dismantled, One-piece vented door at the rear. Article number 7888.731

Frame structure:
IT rack, consisting of a torsion-resistant, welded,
symmetrical frame made of rolled and 16-folded
vertical profiles, connected to a horizontal frame below and
horizontal cross profiles, with screwed roof plate at the top.
All frame profiles, with integrated system perforation in a 25 mm hole
grid, enable convenient interior design by simply hanging and securing
the installation components. All profile edges are rounded. The vertical
frame profiles each have two in depth and width staggered mounting
levels, which can be individually adjusted for flexible fastening of the
components. The baying of the cabinets is possible at the front, back
and side. Load capacity: up to 500 kg.
Floor:
Open floor frame, without floor panels, optionally for individual
equipping with floor modules from the accessories range.
Front and back door:
Sheet steel door, one-piece, ventilated front and rear, with 78%
ventilation area.
Front and rear doors each double hinged, with designer handle and
2-point bar lock, Safety lock 3524 E, replaceable with AX comfort handle
Optional integration of a semi-cylinder. Swapping door hinge side
possible, door opening angle 135° when installed individually, 105° in
array. Door hinges with captive hinge pins.
Roof sheet:
Sheet steel roof, one-piece, closed, screwed, prepared for cable routing
on the rear, prepared in the middle for fan installation. Roof plate can
be rotated for cable routing at the front. To support passive
ventilation the roof sheet can optionally be raised using spacers.
Mounting levels:
Cabinet pre-assembled with two 482.6 mm (19") mounting levels, front and
rear.
The total static load capacity of both assembly levels is 500 kg.
Mounting levels consisting of universal profile rails, front and rear,
variable in width and depth, in 15 mm dimensions, on depth struts at the
top and bottom in the cabinet frame, screwed.
The 19" mounting levels can´t be positioned with offset inside the
housing.
Profile rails at the front and back, included additional hole pattern
according to standard EIA 310 E. All height units
marked on the profile rails and numbered bidirectionally.
Unit marking on both mounting levels for simplified assembly of the
installation components can be read from the front outside and the back
inside. Profile rails at the front prepared for tool-free mounting of
cable management aids for organizing structured cabling within highest
packing density.
Profile rails at the rear prepared to accommodate a Power Distribution
Unit (PDU) on both sides with the 1U form factor, without consumption of
installation volume due to the special
space-saving lateral installation between the mounting level and the
side wall within Zero U Space.
Side walls:
One-piece screwed side walls mounted on the cabinet.
Material:
Cabinet frame, roof: sheet steel 1.5 mm
Roof cutouts: 1.2mm
Rear door: sheet steel 1.2 mm
Front door: sheet steel 1.2 mm
19" profile rails: sheet steel 2.0 mm
Surface:
Flat parts, doors dip-primed, powder-coated in RAL 7035
Interior installation dip primed in RAL 9005
Cabinet frame dip primed in RAL 7035
Approvals:
CE declaration of conformity
RoHS 3
Dimensions (WHD): 800x2000x1000 mm
Item number: 7888.731

Manufacturer: Rittal GmbH & Co. KG