OCP ORV3 rack

Article no.: IT 7100110

Open. Efficient. Scalable. Your IT infrastructure from Rittal with OCP ORV3, without busbar. The Open Compute Project (OCP) brings together leading companies with the goal of making open IT infrastructures more efficient, scalable and sustainable. Rittal is supporting this vision with its OCP-compliant Open Rack Version 3 (ORV3), which is now also available without an integral busbar.

Article no.:
IT 7100110
Design
Open frame
without busbar
Product description
This innovative rack system enables you to customise your power supply and ensures maximum flexibility when planning your infrastructure. Select your ideal busbar – from 18 kW to 80 kW – and configure your system to suit your specific requirements.
Benefits
Modular system for individual expansion options
Flexible busbar selection, to suit the rack power density
Can be retrofitted without replacing the entire system
Modular configuration for AI and HPC applications
Hot-pluggable components in the rack simplify maintenance work
May be supplemented with a suitable direct liquid cooling solution
Quick integration thanks to integral castor modules, air baffle plates and levelling feet
Our range of accessories includes IT and power rails, 482.6 mm (19") adaptors, doors and side panels
Material
Sheet steel
Surface finish
Dipcoat-primed, powder-coated on the outside
Colour
RAL 9005
Supply includes
OCP ORV3 rack
2 bracing struts, pre-assembled
Preinstalled heavy-duty casters
Levelling feet, pre-assembled
Baying seal
Dimensions
Width: 600 mm
Height: 2,286 mm
Depth: 1,068 mm
Units
44 OU
Load capacity
14,000 N
Basic material
Sheet steel
Packs of
1 pc(s).
Customs tariff number
94032080
ETIM 8
EC002499
ECLASS 8.0
27180207
Product description
OCP ORV3 rack without busbar, 44 OU, WHD: 600 x 2286 x 1068 mm, RAL 9005
Rittal OCP ORV3 Rack, Article 7100.110.
Compliant with OCP Standard V3 for HPC and AI systems.
Open frame design, optimized for 21" OCP components.
Flexible busbar selection from 18 kW to 80 kW possible.
DLC-ready for efficient thermal load dissipation.
Hot-pluggable components simplify maintenance work.
Dimensions W600 x H2286 x D1068 mm, 44 OU capacity.
Load capacity up to 1400 kg, integrated heavy-duty castors.
Material: Sheet steel, powder-coated, color RAL9005.
Includes bracing struts, levelling feet, castors, baying seal.
Compliance: IEC CB, UL + C-UL listed, declaration of conformity.