IT enclosure system, suitable for dismantling, with depth-variable 482.6 mm (19") mounting frame.
- Article no.:
- TE 7888892
- Benefits
- No frame structure
- Optimum accessibility
- Readily dismantled and therefore easily installed
- Interchangeable door hinge
- Material
- Sheet steel
- Surface finish
- Mounting frame: Dipcoat-primed
Enclosure panels: Powder-coated - General colour
- RAL 7035
- Colour
- RAL 7035
- Supply includes
- Self-supporting 482.6 mm (19") mounting frames, front and rear, depth-variable
Sheet steel door vented (vented surface area > 67%), front with designer handle, 130° hinge, security lock 3524 E
Sheet steel door vented (vented surface area > 67%), rear with 130° hinge, security lock 3524 E
Base frame with maximum cut-out (for optional population with module plates)
Roof plate including concealed cut-out for cable entry and optional fan
4 levelling feet, M10 (supplied loose)
4 spacers, 20 mm (supplied loose) to raise the roof plate
Baying kit - Dimensions
- Width: 800 mm
Height: 2,000 mm
Depth: 1,000 mm - Units
- 42 U
- Units
- 42 U
- Free mounting space to the 482.6 mm (19") level, front/rear
- 80 mm / 130 mm
- Distance between levels as delivered
- 745 mm
- Load capacity
- 7,000 N
- Protection category to IEC 60 529
- IP 20
- Basic material
- Sheet steel
- Packs of
- 1 pc(s).
- Net weight
- 78 kg
- Gross weight
- 81 kg
- Customs tariff number
- 94032080
- EAN
- 4028177801523
- ETIM 9
- EC002499
- ECLASS 8.0
- 27180207
- Product description
- TE Network enclosure TE 8000, WHD: 800x2000x1000 mm, 42 U, vented, without side panels
- Declarations
- Declaration of conformity
- Documentation
- Instructions
- Data sheets
- Technical details
TE 8000 network enclosure, vented, bayed enclosure without side panels
Item TE 7888.892
Screw-fastened, dismountable enclosure design based on two
self-supporting 482.6 mm (19") mounting angles, which simultaneously
form the supporting enclosure frame. Roof and modular base frames
connected together using 482.6 mm (19") mounting frames to form a
supporting enclosure frame. Bayed enclosure without side panels,
including baying kit. Vented sheet steel door at the front and rear,
vented surface area approx. 63% perforated. Both include 2-point locking
rod, designer handle at the front, lock trim panel at the rear, with
replaceable logo and security lock 3524 E, can be exchanged for
Ergoform-S handle system for integrating a semi-cylinder if required.
Door hinge may be swapped to opposite side, 130° door opening angle.
Doors are attached to the roof and base frame by pin hinges. Doors may
be quickly fitted/dismantled or exchanged. Three-point latch via
additional central locking point available on request. Roof plate,
one-piece, with rear opening for optional cable entry and cut-out in the
centre for passive ventilation or retrofitting of an active fan unit
including thermostat. Both openings are sealed with cover plates in the
delivered state (protection category IP 20). Cable entry may be
activated by retrofitting of brush strips. Base frame with maximum
cut-out for optional population with module plates. Two depth-adjustable
482.6 mm (19") mounting frames with integrated 25 mm system punching are
used for the internal assembly. Mounting frames may be secured
infinitely by means of slot attachment. 350 kg load capacity per frame,
max. 700 kg for each rack. The enclosure system is a bayable system.
Supply includes: Enclosure including spacer bolts for raising the roof
and levelling feet M10 to compensate for floor irregularities.
Material: Sheet steel
Surface finish: RAL 7035
Approvals: ---
Dimensions (WHD): 800 x 2000 x 1000 mm
Installation clearance height: 42 U
Protection category: IP 20 (for sealed mounting openings in the roof
plate and bayed siting)
Model No: TE 7888.892
Manufacturer: Rittal GmbH & Co. KG
Item TE 7888.892
Screw-fastened, dismountable enclosure design based on two
self-supporting 482.6 mm (19") mounting angles, which simultaneously
form the supporting enclosure frame. Roof and modular base frames
connected together using 482.6 mm (19") mounting frames to form a
supporting enclosure frame. Bayed enclosure without side panels,
including baying kit. Vented sheet steel door at the front and rear,
vented surface area approx. 63% perforated. Both include 2-point locking
rod, designer handle at the front, lock trim panel at the rear, with
replaceable logo and security lock 3524 E, can be exchanged for
Ergoform-S handle system for integrating a semi-cylinder if required.
Door hinge may be swapped to opposite side, 130° door opening angle.
Doors are attached to the roof and base frame by pin hinges. Doors may
be quickly fitted/dismantled or exchanged. Three-point latch via
additional central locking point available on request. Roof plate,
one-piece, with rear opening for optional cable entry and cut-out in the
centre for passive ventilation or retrofitting of an active fan unit
including thermostat. Both openings are sealed with cover plates in the
delivered state (protection category IP 20). Cable entry may be
activated by retrofitting of brush strips. Base frame with maximum
cut-out for optional population with module plates. Two depth-adjustable
482.6 mm (19") mounting frames with integrated 25 mm system punching are
used for the internal assembly. Mounting frames may be secured
infinitely by means of slot attachment. 350 kg load capacity per frame,
max. 700 kg for each rack. The enclosure system is a bayable system.
Supply includes: Enclosure including spacer bolts for raising the roof
and levelling feet M10 to compensate for floor irregularities.
Material: Sheet steel
Surface finish: RAL 7035
Approvals: ---
Dimensions (WHD): 800 x 2000 x 1000 mm
Installation clearance height: 42 U
Protection category: IP 20 (for sealed mounting openings in the roof
plate and bayed siting)
Model No: TE 7888.892
Manufacturer: Rittal GmbH & Co. KG