Dependable and energy-efficient room cooling for data centres, with maximum precision and fail-safe operation. The CyberAir 3PRO CW, CyberAir 3PRO DX and CyberAir Mini CW room cooling systems from the Stulz portfolio.
- Article no.:
- SK 3300599
- Benefits
- Maximum savings potential thanks to indirect dynamic free cooling or direct free cooling
- Low noise emissions thanks to optimised unit design and EC fans
- Enormous energy savings thanks to EC technology and the largest possible heat exchanger and filter areas
- Maximum cooling output with a minimum footprint
- Highly efficient air routing (airflow efficiency ratio)
- Available with integrated and external fan unit (DX)
- 5 cooling systems, 6 sizes, different air routing options, various heat exchangers (DX)
- Cold-water climate-control system available with integrated and external fan unit (CW)
- 2 cooling systems (CW, CW2), 11 sizes, different air routing options, various heat exchangers (CW)
- Design
- CyberAir Mini is an energy-efficient and noise-optimised range of units for small to medium heat loads. These state-of-the-art and maintenance-friendly units have a small footprint and can easily be incorporated into pre-existing spaces thanks to their compact dimensions. Total cooling output (kW): 9 – 35
- The CyberAir 3PRO CW controls the climate in data centres with exceptional precision, fail-safe operation and energy efficiency. The technological leadership of Stulz helps deliver maximum savings potential in tandem with ultimate reliability. The CyberAir 3PRO CW cold-water climate-control unit is as flexible and customised as data centres are diverse. The various versions of this precision climate-control enclosure are available in 11 sizes with different air routing options. Total output of the cold-water climate-control unit (kW): 22 – 260
- The CyberAir 3PRO DX takes the exceptionally successful CyberAir 3 range to the next level. More than three decades of project experience all over the world has been incorporated into this room climate-control system. To achieve maximum cooling output with a minimum footprint and thus maximise your potential savings, the CRAC systems offer better adaptability than any other precision climate-control unit on the market. Refrigerant: R410A (GWP: 2088); R407C (GWP: 1774); R134a (GWP: 1430). Total cooling output (kW): 22 – 150
- Note
- The CW and DX room cooling systems are designed and quoted on a project-specific basis
- Packs of
- 1 pc(s).
- Customs tariff number
- 84186900
- EAN
- 4028177963948
- ETIM 9
- EC002515
- Product description
- Stulz CyberAir Mini: Total cooling output (kW): 9 – 35; Stulz CyberAir 3PRO CW: Total output of the cold-water climate control unit (kW): 22 – 260; Stulz CyberAir 3PRO DX: Total cooling output (kW): 22 – 150