ModBus adaptor for EC fan-and-filter units

Article number: SK 3124.320

In conjunction with the IoT interface (3124.300), the ModBus adaptor supports intelligent networking of EC fan-and-filter units in the Blue e+ series.

Article number:
SK 3124.320
Colour
RAL 9005
Note
One Modbus adaptor is required for each connected EC fan-and-filter unit
Cable length: 100 mm
To fit Model No.
3240.900
3241.900
3243.900
3244.900
3245.90x
3245.8x0
Dimensions
Width: 30 mm
Height: 34 mm
Depth: 29 mm
To fit
Blue e+ fan-and-filter unit
IP protection category to IEC 60 529
IP 20
Packs of
1 pc(s).
Net weight
0.02 kg
Gross weight
0.024 kg
Customs tariff number
84149000
EAN
4028177986053
ETIM 9
EC000256
ETIM 8
EC000256
ECLASS 8.0
27180706
Product description
SK ModBus adaptor for Blue e+ EC fan-and-filter units
Documentation
Info sheet
Data sheets
Technical system catalogue