- Article no.:
- IT 7030628
- Design
- Mifare classic
- Product description
- Contactless smart card for opening doors.
- Applications
- For use with the CMC III transponder reader for CMC III and IoT interface or the CMC III radio comfort handle VX with integral card reader
- No. of participating PU compact (max.)
- 2
- No. of participating PU (max.)
- 16
- Number subscribers per PDU note
- Max. 5 p. for power supply with PoE
- Dimensions
- Width: 85 mm
Height: 54 mm
Depth: 1 mm
- Packs of
- 2 pc(s).
- Net weight
- 0.014 kg
- Gross weight
- 0.014 kg
- Customs tariff number
- 85235200
- EAN
- 4028177926134
- ETIM 9
- EC002627
- ECLASS 8.0
- 27189253
- Product description
-
Transponder cards Mifare Classic 1k