Axial fan

Article no.: SK 3396397

Article no.:
SK 3396397
Diameter
300 mm
Packs of
1 pc(s).
Net weight
3.5 kg
Gross weight
3.78 kg
Customs tariff number
84145935
EAN
4028177520622
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27180704