Radial fan

Article no.: SK 3396270

Article no.:
SK 3396270
Diameter
250 mm
Packs of
1 pc(s).
Net weight
3.308 kg
Gross weight
3.708 kg
Customs tariff number
84145935
EAN
4028177402959
ETIM 9
EC000320
ETIM 8
EC000532
ECLASS 8.0
29170101