Temperature sensor

Article no.: SK 3398361

Article no.:
SK 3398361
Supply includes
USB adaptor
Length
2,000 mm
Packs of
1 pc(s).
Net weight
0.075 kg
Gross weight
0.115 kg
Customs tariff number
90269000
EAN
4028177716780
ETIM 9
EC000855
ETIM 8
EC000855
ECLASS 8.0
27189269