Condensate collecting bottle

Article number: SK 5050.585

Article number:
SK 5050.585
Dimensions
Width: 80 mm
Height: 108 mm
Depth: 80 mm
Contents
500 ml
Packs of
5 pc(s).
Net weight
0.225 kg
Gross weight
0.363 kg
Customs tariff number
84159000
EAN
4028177810181
ETIM 9
EC000855
ECLASS 8.0
27189269
Product description
Wide-neck condensate collecting bottle, capacity approximately 0.5 l