Blue e+ S cooling units with tried-and-tested Blue e+ technology are the world's most energy-efficient cooling units. This means they reduce the carbon footprint of your machines and systems. Available in a brand new design with a host of smart functions.
- Article no.:
- SK 3478801
- Design
- wall-mounted
- Benefits
- Contributes to climate-neutral production with average energy savings of 75% and a reduced carbon footprint
- Multi-voltage capabilities and country-specific approvals support global usability
- Smart, simple monitoring via IoT interface
- User-friendly operation with the Rittal Scan & Service app
- Material
- Sheet steel
- General colour
- RAL 7035
- Colour
- Enclosure: RAL 7035
Louvred grille: RAL 7012 - Supply includes
- Assembly parts
Fully wired ready for connection (plug-in terminal strip) - Options
- For remote monitoring and networking of cooling units and chillers in the Blue e+ generation, please use the IoT interface (Model No. 3124.300). Increase machine availability and process reliability with remote monitoring of device data, statuses and system messages.
- Total cooling output to DIN EN 14511
- Cooling output L35 L35/50 Hz: 0.3 kW
Cooling output L35 L35/60 Hz: 0.3 kW
Cooling output L35 L50/50 Hz: 0.14 kW
Cooling output L35 L50/60 Hz: 0.14 kW - Rated operating voltage
- 110 V - 240 V, 1~, 50 Hz/60 Hz
- Note
- Please observe the mounting instructions.
- By downloading the software, a contract is concluded between the contractual partner and Rittal for the free use of the software in accordance with these licence conditions.
- Only suitable for use in semi-outdoor areas (see instructions for description)
- Note on Model No.
- Tolerance: 110 V -10% (99 V) and 240 V +10% (264 V)
- Rated power input
- 0.22 kW
- Air throughput (unimpeded air flow)
- External circuit: 366.6 m³/h
Internal circuit: 366.6 m³/h - Energy efficiency ratio (EER) 50/60 Hz L35 L35
- Refrigeration factor L35 L35 (EER) 50 Hz: 2.01
Refrigeration factor L35 L35 (EER) 60 Hz: 2.01 - Design
- wall-mounted
- Dimensions
- Width: 300 mm
Height: 570 mm
Depth: 159 mm - Required mounting cut-out
- Cut-out width: 280 mm
Cut-out height: 550 mm - Protection category to IEC 60 529
- Internal circuit IP 55
- Protection category NEMA
- UL Type 1
- UL Type 12
- Refrigerant/cooling medium
- Refrigerant: R-1234yf
Quantity: 0.135 kg
Refrigerant quantity in compression system: 0.08 kg
Refrigerant quantity in heat pipe system: 0.055 kg
Global Warming Potential (GWP): 0.5
CO₂ equivalent (CO₂e): 0 t - Temperature control
- e+ controller (factory setting +35 °C)
- Operating temperature range
- -20 °C...60 °C
- Storage temperature range
- -40 °C...70 °C
- Operating temperature range of refrigerant circuit (active)
- 3 °C...60 °C
- Heat pipe operating temperature range
- -20 °C...45 °C
- Setting range
- 20 °C...50 °C
- Power consumption Pel
- Power consumption L35 L35/50 Hz: 0.15 kW
Power consumption L35 L35/60 Hz: 0.15 kW
Power consumption L35 L50/50 Hz: 0.17 kW
Power consumption L35 L50/60 Hz: 0.17 kW - Permissible operating pressure (p. max.)
- 32 bar
- Packs of
- 1 pc(s).
- Net weight
- 12.2 kg
- Gross weight
- 12.5 kg
- PCF per pack (cradle-to-gate)
- 77.7 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 84158200
- ETIM 8
- EC000855
- ECLASS 8.0
- 27180704
- Product description
- SK Blue e+ S cooling unit, wall-mounted, 0.3 kW, 110-240 V, 1~, 50-60 Hz, sheet steel, WHD: 300 x 570 x 159 mm, R-1234yf
- Documentation
- Further instructions
- Instructions – R-1234yf
- Data sheets
- Safety data sheet refrigerant
- Technical system catalogue
Wallmounted cooling unit Blue e+ S
Blue e+ S cooling units with tried-and-tested Blue e+ technology
Offers world's most energy-efficient cooling units.
This reduce the carbon footprint of your machines and systems.
Benefits:
Contributes to climate-neutral production with average energy
savings of 75% and a reduced carbon footprint
Multi-voltage capabilities and country-specific approvals
support global usability Smart, simple monitoring via IoT interface
User-friendly operation with the Rittal Scan & Service app
Cooling output L35 L35/50 Hz: 0.3 kW
Cooling output L35 L35/60 Hz: 0.3 kW
Cooling output L35 L50/50 Hz: 0.14 kW
Cooling output L35 L50/60 Hz: 0.14 kW
Rated operating voltage : 110 V - 240 V, 1~, 50 Hz/60 Hz
Temperature control: e+ controller (factory setting +35 °C)
Dimensions [WxHxD]: 300 x 570 x 159 mm
Mounting Cut-out width: 280 mm, height: 550 mm
Material: Sheet steel
Colour: Housing: RAL 7035 / Louvre grille: RAL 7012
Refrigeration factor L35 L35 (EER) 50/ 60 Hz: 2.01
Refrigerant / Quantity:Refrigerant: R-1234yf, Quantity: 0.135 kg
Operating temperature range: -20 °C to 60 °C
Setting range: 20 °C to 50 °C
Storage temperature range: -40 °C to 70 °C
Protection category IP to IEC 60 529: Internal circuit IP 55
Protection category NEMA: UL Type 1, UL Type 12
Weight: 12.2 kg
Blue e+ S cooling units with tried-and-tested Blue e+ technology
Offers world's most energy-efficient cooling units.
This reduce the carbon footprint of your machines and systems.
Benefits:
Contributes to climate-neutral production with average energy
savings of 75% and a reduced carbon footprint
Multi-voltage capabilities and country-specific approvals
support global usability Smart, simple monitoring via IoT interface
User-friendly operation with the Rittal Scan & Service app
Cooling output L35 L35/50 Hz: 0.3 kW
Cooling output L35 L35/60 Hz: 0.3 kW
Cooling output L35 L50/50 Hz: 0.14 kW
Cooling output L35 L50/60 Hz: 0.14 kW
Rated operating voltage : 110 V - 240 V, 1~, 50 Hz/60 Hz
Temperature control: e+ controller (factory setting +35 °C)
Dimensions [WxHxD]: 300 x 570 x 159 mm
Mounting Cut-out width: 280 mm, height: 550 mm
Material: Sheet steel
Colour: Housing: RAL 7035 / Louvre grille: RAL 7012
Refrigeration factor L35 L35 (EER) 50/ 60 Hz: 2.01
Refrigerant / Quantity:Refrigerant: R-1234yf, Quantity: 0.135 kg
Operating temperature range: -20 °C to 60 °C
Setting range: 20 °C to 50 °C
Storage temperature range: -40 °C to 70 °C
Protection category IP to IEC 60 529: Internal circuit IP 55
Protection category NEMA: UL Type 1, UL Type 12
Weight: 12.2 kg