Wall-mounted cooling unit Blue e+ Dynamic 1.0 kW – 2.6 kW

Article no.: SK 3485837

The Blue e+ Dynamic series of cooling units is designed specifically for use in dynamic applications. The devices are tested to DNV-CG-0339 and are therefore ideal for use on board ships (e.g. enclosures in the engine room). Their exceptionally stable mechanical design makes these cooling units suitable for any application that creates high vibration levels on the device, such as applications in ports (cranes), logistics (storage and retrieval systems) and airports (baggage handling systems).

Line reactor Wall-mounted cooling unit Blue e+ Dynamic

IoT interface

Article no.:
SK 3485837
Design
wall-mounted
Dynamic
Benefits
More efficiency: Exceptional seasonal energy efficiency ratio (SEER) > 6.2
More flexibility: Suitable for versatile use in dynamic applications without expensive infrastructure measures. Easily retro-fitted too.
Enhanced reliability: Maximum reliability, less maintenance-intensive and ready to use at short notice
Added simplicity: Effortless planning, operation and installation
Applications
For maritime and dynamic applications
Material
Sheet steel
Colour
RAL 7035
Supply includes
Condenser with hydrophobic RiNano coating
Integral electric condensate evaporation
Assembly parts
Fully wired ready for connection (plug-in terminal strip)
Options
For remote monitoring and networking of cooling units and chillers in the Blue e+ generation, please use the IoT interface (Model No. 3124.300). Increase machine availability and process reliability with remote monitoring of device data, statuses and system messages.
Total cooling output to DIN EN 14511
Cooling output L35 L35/50 Hz: 1.6 kW
Cooling output L35 L35/60 Hz: 1.6 kW
Cooling output L35 L50/50 Hz: 1.1 kW
Cooling output L35 L50/60 Hz: 1.1 kW
Rated operating voltage
110 V - 240 V, 1~, 50 Hz/60 Hz
380 V - 480 V, 3~, 50 Hz/60 Hz
Note
To comply with EMC specifications as set out in DNV-CG-0339, one additional line reactor (SK 3124.010) per phase must be installed in the mains infeed to the cooling unit. This line reactor only supports operation with 220-240 V, 1~, 380-440 V, 3~, 50/60Hz. The cooling unit SK 3187.937 may only be used in three-phase mode.
By downloading the software, a contract is concluded between the contractual partner and Rittal for the free use of the software in accordance with these licence conditions.
To protect the Blue e+ cooling units, a suitable overvoltage protection must be provided:
- Operating voltage < 460 V (3~): Uc 275 V, Imax 40 kA, In 20 kA, Up 1.5 kV.
- Operating voltage > 460 V (3~): Uc 385 V, Imax 40 kA, In 20 kA, Up 1.5 kV.
Hint Construction
Partial installation not supported
Rated power input
0.7 kW
Air throughput (unimpeded air flow)
External circuit: 895 m³/h
Internal circuit: 700 m³/h
Energy efficiency ratio (EER) 50/60 Hz L35 L35
Refrigeration factor L35 L35 (EER) 50 Hz: 2.96
Refrigeration factor L35 L35 (EER) 60 Hz: 2.96
Seasonal energy efficiency ratio (SEER) 50/60 Hz
5.4
Dimensions
Width: 400 mm
Height: 950 mm
Depth: 310 mm
Required mounting cut-out
Cut-out width: 383 mm
Cut-out height: 929 mm
Protection category to IEC 60 529
Internal circuit IP 55
Refrigerant/cooling medium
Refrigerant: R-1234yf
Quantity: 0.77 kg
Refrigerant quantity in compression system: 0.48 kg
Refrigerant quantity in heat pipe system: 0.29 kg
Global Warming Potential (GWP): 0.5
CO₂ equivalent (CO₂e): 0 t
Temperature control
e+ controller (factory setting +35 °C)
Operating temperature range
-20 °C...60 °C
Storage temperature range
-40 °C...70 °C
Operating temperature range of refrigerant circuit (active)
3 °C...60 °C
Heat pipe operating temperature range
-20 °C...45 °C
Setting range
20 °C...50 °C
Power consumption Pel
Power consumption L35 L35/50 Hz: 0.54 kW
Power consumption L35 L35/60 Hz: 0.54 kW
Power consumption L35 L50/50 Hz: 0.61 kW
Power consumption L35 L50/60 Hz: 0.61 kW
Permissible operating pressure (p. max.)
24 bar
Packs of
1 pc(s).
Net weight
40.5 kg
Gross weight
46 kg
PCF per pack (cradle-to-gate)
206.82 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
84158200
Product description
SK Blue e+ cooling unit, wall-mounted, dynamic, 1.6 kW, R-1234yf, 110-240 V, 1~, 380-480 V, 3~, 50-60 Hz, sheet steel, WxHxD: 400 x 950 x 310 mm
Declarations
Declaration of conformity
Declaration of conformity - F-gas regulation
PCF-declaration
Documentation
Further instructions
Info sheet
Instructions – R-1234yf
Data sheets
Safety data sheet refrigerant
Software
Licence condition
Updater