Output classes 375 – 5,000 W. For use in tough environments. Convenient mounting options and flexible water connection options. External mounting or full internal mounting possible.
- Article no.:
- SK 3375514
- Design
- wall-mounted
Water-carrying parts, stainless steel (1.4571) - Product description
- For use in harsh environments and temperature ranges up to +70 °C. User-friendly assembly plus flexible water connection options. External mounting or full internal mounting are supported.
- Colour
- RAL 7035
- Supply includes
- Fully wired ready for connection
Drilling template
Sealing and assembly parts - Total cooling output
- L 35 W 10 at 400 l/h: 4.5 kW
- Rated operating voltage
- 115 V, 1~, 50 Hz/60 Hz
- 110 V (DC)
- Power consumption Pel
- At 50 Hz: 178 W
At 60 Hz: 232 W - Rated current max.
- At 50 Hz: 2.25 A
At 60 Hz: 2.25 A - Permissible operating pressure (p. max.)
- 1: 10 bar
- Duty cycle
- 100 %
- Cooling medium
- Water (see Internet for specifications)
- Water inlet temperature
- 1 °C...30 °C
- Water connections
- ½" connector sleeve
- G ⅜" external thread
- Temperature control
- e-Comfort controller (factory setting +35 °C)
- Operating temperature range
- 1 °C...70 °C
- Note
- Integral non-return valve for version with e-Comfort controller
- Dimensions
- Width: 450 mm
Height: 1,400 mm
Depth: 220 mm - Note on Model No.
- Extended delivery times.
- Setting range
- 20 °C...55 °C
- Pre-fuse
- Transformer circuit-breaker: 3.5...5 A
- Protection category to IEC 60 529
- IP 55
- Protection category NEMA
- UL Type 1
- UL Type 3R
- UL Type 12
- Packs of
- 1 pc(s).
- Net weight
- 45 kg
- Gross weight
- 48 kg
- Customs tariff number
- 84158300
- EAN
- 4028177496231
- ETIM 9
- EC002515
- ETIM 8
- EC002515
- ECLASS 8.0
- 27180712
- Product description
- SK Air/water heat exchanger, wall-mounted, 4.5 kW, 115 V, 1~, 50/60 Hz, comfort controller, water-carrying parts: V4A (stainless steel), WHD: 450 x 1400 x 220 mm
- Documentation
- Further information
- Instructions
- Safety instructions
Wall-mounted air/water heat exchanger
For use in tough environments. Flexible water
connection options.
Total cooling output: L35 W10, 400l/h: 3.75 kW
Rated operating voltage: 110 V DC, 50/60 Hz
Refrigerant: Water (see specifications)
Water-carrying parts: Stainless steel (1.4571)
Dimensions [W x H x D]: 450 x 1400 x 250 mm
Ambient temperature range: 1°C to 70°C
Setting range: 20°C to 55°C
Water inlet temperature range: 1°C to 30°C
Temperature control and monitoring: Comfort controller
with two floating fault signal outlets and door limit
switch (factory setting +35°C)
Type of connection: Plug-in terminal strip
Protection category to IEC 60 529: IP55
Weight: 56 kg
Colour: RAL 7035
For use in tough environments. Flexible water
connection options.
Total cooling output: L35 W10, 400l/h: 3.75 kW
Rated operating voltage: 110 V DC, 50/60 Hz
Refrigerant: Water (see specifications)
Water-carrying parts: Stainless steel (1.4571)
Dimensions [W x H x D]: 450 x 1400 x 250 mm
Ambient temperature range: 1°C to 70°C
Setting range: 20°C to 55°C
Water inlet temperature range: 1°C to 30°C
Temperature control and monitoring: Comfort controller
with two floating fault signal outlets and door limit
switch (factory setting +35°C)
Type of connection: Plug-in terminal strip
Protection category to IEC 60 529: IP55
Weight: 56 kg
Colour: RAL 7035