- Article no.:
- SV 9666640
- Design
- Attachment rails to accommodate a meter
- Product description
- Open module for internal measurements. Clearance depth available for meter installation 170 mm.
- Material
- Meter mounting board: Polystyrene
Mounting rails: sheet steel, zinc-plated
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Assembly instruction
- 1 contact hazard protection module / DIN rail-mounted device module or support rail module with 1 WU and at least 1 U is required both above and below the meter mounting board module.
- Note
- The meter mounting board module does not comply with meter mounting board standard DIN 43 870/VDE 0603 and does not meet the conditions for total insulation. Use in unmetered areas only by arrangement with the local electricity supply company.
- Dimensions
- Width: 250 mm
Height: 450 mm
- Size
- Width units (WU) @ 250 mm: 1
Height units (U) @ 150 mm: 3
- Packs of
- 1 pc(s).
- Net weight
- 1.3 kg
- Gross weight
- 1.48 kg
- Customs tariff number
- 94039910
- EAN
- 4028177676510
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
SV Meter mounting board module (ISV), 1 WU (250 mm), 3 U (450 mm)