Partial mounting plates for compartment side panel modules (internal compartmentalisation)

Article number: SV 9673.683

With or without duct, for direct attachment to the functional space side panel modules.

Article number:
SV 9673.683
Design
Without duct
Product description
For direct attachment to the compartment side panel modules for internal compartmentalisation. Universal interior installation with switchgear and controlgear. Creation of additional mounting levels. In combination with compartment dividers and side panel modules, internal compartmentalisation in accordance with Form 2, 3 or 4 is possible.
Material
Sheet steel, 2 mm
Surface finish
Zinc-plated
Supply includes
Angle brackets and assembly parts
For compartment height
300 mm
Dimensions
Width: 702 mm
Height: 293 mm
To fit
Width: = 800 mm
Packs of
1 pc(s).
Net weight
4.731 kg
Gross weight
4.931 kg
Customs tariff number
73269098
EAN
4028177544024
ETIM 9
EC002525
ECLASS 8.0
27400613
Product description
SV Partial mounting plate, WH: 702x293 mm, for TS (B: 800 mm)
Data sheets
General technical information