- Article no.:
- SV 9677435
- Product description
- For converting NH slimline switch-disconnectors to box terminal connection for round conductors.
- Material
- Aluminium
E-Cu, silver-plated
- Supply includes
- Connection space cover, rear
- Connection of round conductors
- 70 ‐ 240 mm²
- For size
- 1 - 3
- Packs of
- 3 pc(s).
- Net weight
- 0.84 kg
- Gross weight
- 0.869 kg
- Copper weight (kg per piece)
- 0.586
- Customs tariff number
- 73182900
- EAN
- 4028177806832
- ETIM 9
- EC000001
- ECLASS 8.0
- 27400609
- Product description
-
SV Box terminal, for NH slimline switch-disconnector, size 1-3 (185 mm), round conductor connection 70-240 mm²