RiLineX bus-mounting fuse base for 60 mm busbar systems. For slow fuse D 01 (with gauge ring) and D 02 (E18). With optical LED fuse monitoring. For reliable fuse contacting, the device has fuse holders instead of screw caps which are lockable the open state and sealable in the closed state. A spring terminal block up to 16 mm² at an angle of 45° allows easier conductor connection. The device is suitable for tool-free, snap-on mounting and features semi-automatic busbar adjustment for 5 and 10 mm.
- Article no.:
- RX 9360802
- Benefits
- Reliable contacting of fuse inserts (without screw caps)
- Snap-on mounting and simple adjustment for busbar thickness (5/10 mm)
- Optical LED fuse monitoring
- Voltage test through separate opening
- Maintenance-free tension spring connection up to 16 mm²
- Complete contact hazard protection without any additional accessories (such as screw caps)
- Product modification
- (secondary)
- Material
- Polyamide (PA 6)
Fire protection corresponding to UL 94-V0 - Colour
- RAL 35745
RAL 9005 - Supply includes
- 4 bus-mounting fuse bases
12 reducers for D 01 fuses - Type of electrical connection
- Spring terminal
- Rated current max.
- 63 A
- Rated operating voltage
- 400 V AC
- Cable outlet
- Bottom
- Number of poles
- 3-pole
- To fit busbar system
- RiLineX
- RiLine60
- Dimensions
- Width: 26.8 mm
Height: 253.8 mm
Depth: 89.8 mm - Connection of round conductors
- 16 mm²
- To fit busbars
- Height: 5, 10 mm
- To fit busbars
- 15 x 5/10 mm
- 20 x 5/10 mm
- 30 x 5/10 mm
- Rated voltage
- 400 V AC
- Overvoltage category
- 4
- Contamination level
- 3
- Standards
- IEC/DIN EN 60 947-3
- Rated insulation voltage Ui
- 1,000 V
- Heat loss max.
- 5.5 W
- IP protection category to IEC 60 529
- IP 2XB
- Maximum operating air humidity
- 90 %
- Operating temperature range
- -5 °C...55 °C
- Storage temperature range
- -25 °C...75 °C
- Ambient humidity (non-condensing)
- 10...90 %
- Utilisation category
- AC-21B (400 V/100 A)
- Fuse inserts
- D 02-E 18
- Fire load
- 4.613 MJ/m²
- Packs of
- 4 pc(s).
- Net weight
- 1.432 kg
- Gross weight
- 1.437 kg
- Copper weight (kg per piece)
- 0.07
- PCF per pack (cradle-to-gate)
- 9.55
- Customs tariff number
- 85369095
- ETIM 9
- EC001644
- Product description
- RiLineX bus-mounting fuse base for 60 mm busbar systems. For slow fuse D 01 (with gauge ring) and D 02 (E18). With optical LED fuse monitoring. For reliable fuse contacting, the device has fuse holders instead of screw caps which are lockable the open state and sealable in the closed state. A spring terminal block up to 16 mm² at an angle of 45° allows easier conductor connection. The device is suitable for tool-free, snap-on mounting and features semi-automatic busbar adjustment for 5 and 10 mm.
- Documentation
- Instructions
- Quick guide
- Safety instructions
RiLineX Bus-mounting fuse base (Typ D0)
Bus-mounting fuse base for slow fuse
D 01 (with gauge ring) and D 02 (E18).
Fuse inserts are inserted via swing-out holders
no screw caps are required.
Optical fuse monitoring with LED.
Conductor connection via tension spring terminals.
Rated voltage 400 V AC.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current: 63 A
Connection: 1,5 - 16 mm²
Cable outlet: bottom
Dimensions: 27 mm x 254 mm x 90 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360802
Bus-mounting fuse base for slow fuse
D 01 (with gauge ring) and D 02 (E18).
Fuse inserts are inserted via swing-out holders
no screw caps are required.
Optical fuse monitoring with LED.
Conductor connection via tension spring terminals.
Rated voltage 400 V AC.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current: 63 A
Connection: 1,5 - 16 mm²
Cable outlet: bottom
Dimensions: 27 mm x 254 mm x 90 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360802