RiLineX NH fuse-switch disconnector in size 000 for 60 mm busbar systems. The cover can be locked and prepared for a lead seal. It also has visual fuse monitoring. Integrated measuring points on the cover ensure safe voltage testing. NH fuse-switch disconnectors have a park position to make maintenance easier. Box terminal connection to connect round conductors ranging from min. 1.5 to max. 50 mm². Cable outlet at the bottom.
- Article no.:
- RX 9362421
- Design
- with electronic fuse monitoring
For 60 mm busbar systems - Benefits
- Cover: can be locked and prepared for a lead seal
- Voltage test through separate opening
- Snap-on mounting up to 250 A and simple adjustment to busbar thickness 5/10 mm
- Tool-free changeover of the cable outlet
- Park position for simpler maintenance work
- All variants also available with electronic fuse monitoring
- Material
- Polyamide (PA 6)
Fire protection corresponding to UL 94
Contact tracks: Electrolytic copper, silver-plated - Colour
- RAL 9005
RAL 35745 - For bar systems with centre-to-centre spacing
- 60 mm
- Cable outlet
- Bottom
- Type of electrical connection
- Box terminal
- Fuse inserts
- NH 000
- Rated insulation voltage Ui
- 1,000 V
- Rated current max.
- 125 A
- Rated operating voltage
- 690 V AC
- For NH size
- 000
- Test specification
- IEC/DIN EN 60 947-3
- DIN EN 60 269-2 (fuse inserts)
- Dimensions
- Width: 53 mm
Height: 212 mm
Depth: 103 mm - Operating temperature range
- -5 °C...35 °C
- Storage temperature range
- -25 °C...70 °C
- To fit busbars
- 15 x 5/10 mm
- 20 x 5/10 mm
- 30 x 5/10 mm
- To fit busbar system
- RiLineX
- RiLine60
- Number of poles
- 3-pole
- Utilisation category
- AC-23B (400 V/100 A)
- AC-22B (500 V/100 A)
- AC-21B (690 V/100 A)
- DC-22B (250 V/100 A)
- Contamination level
- 3
- IP protection category to IEC 60 529
- IP 2XB
- Fire load
- 10.84 MJ/m²
- Heat loss max.
- 36 W
- Heat loss per fuse insert (max.)
- 9 W
- Packs of
- 1 pc(s).
- Net weight
- 0.7 kg
- Gross weight
- 0.722 kg
- Copper weight (kg per piece)
- 0.404
- PCF per pack (cradle-to-gate)
- 4.82
- Customs tariff number
- 85369095
- ETIM 9
- EC001040
- Product description
- RiLineX NH fuse-switch disconnector in size 000 for 60 mm busbar systems. The cover can be locked and prepared for a lead seal. It also has visual fuse monitoring. Integrated measuring points on the cover ensure safe voltage testing. NH fuse-switch disconnectors have a park position to make maintenance easier. Box terminal connection to connect round conductors ranging from min. 1.5 to max. 50 mm². Cable outlet at the bottom.
- Documentation
- Instructions
- Quick guide
- Safety instructions
RiLineX NH fuse-switch disconnector (size 000)
NH fuse-switch disconnector for
60 mm busbar systems.
The device can be adjusted to rail thickness without tools.
Other properties include sealability,
Voltage test via separate openings,
Parking position for the cover and lockability with
padlocks in the open position (service case).
Rated voltage 690 V AC.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm
Busbar dimensions: 5/10 mm
Rated current: 125 A
Connection: 1,5 - 50 mm²
Type of electrical connection: Box terminal
Cable outlet: bottom
Dimensions: 53 mm x 212 mm x 103 mm (BxHxT)
Manufacturer: Rittal GmbH & Co. KG
Type: 9362421
NH fuse-switch disconnector for
60 mm busbar systems.
The device can be adjusted to rail thickness without tools.
Other properties include sealability,
Voltage test via separate openings,
Parking position for the cover and lockability with
padlocks in the open position (service case).
Rated voltage 690 V AC.
Product information
Number of poles: 3
Busbar dimensions: 15/20/30 mm
Busbar dimensions: 5/10 mm
Rated current: 125 A
Connection: 1,5 - 50 mm²
Type of electrical connection: Box terminal
Cable outlet: bottom
Dimensions: 53 mm x 212 mm x 103 mm (BxHxT)
Manufacturer: Rittal GmbH & Co. KG
Type: 9362421