RiLineX component support without contact system

Article no.: RX 9360707

RiLineX component support in width 54 mm for RiLineX and 60 mm busbar system platforms, without contact system. Ideal for securing wider equipment onto the board.

Article no.:
RX 9360707
Design
without contact system
Benefits
For mounting equipment for top hat rail installation, e.g. motor starter
Simple clip locking for support rails
Optional anti-slip guard
Coordinated accessories reduce the number of different items required
Snap-on mounting and simple adjustment for busbar thickness (5/10 mm)
Material
Polyamide (PA 6)
Fire protection corresponding to UL 94
Colour
RAL 9005
RAL 35745
For bar systems with centre-to-centre spacing
60 mm
Dimensions
Width: 54 mm
Height: 239.4 mm
Depth: 36.2 mm
To fit busbars
15 x 5/10 mm
20 x 5/10 mm
30 x 5/10 mm
To fit busbar system
RiLineX
RiLine60
Number of poles
3-pole
Support rails Qty
1
Rated voltage
690 V AC
600 V AC (UL)
600 V DC (UL)
Fire load
3.849 MJ/m²
Packs of
4 pc(s).
Net weight
1.26 kg
Gross weight
1.278 kg
PCF per pack (cradle-to-gate)
7.69
Customs tariff number
85369095
EAN
4028177997042
ETIM 9
EC001531
Product description
RX Component support W: 54 mm, without contact system
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
PCF-declaration
Documentation
Instructions
Quick guide
Safety instructions
RiLineX component adaptor without contact system

Device adapters for mounting protective and switching devices
for 60 mm busbar systems.
The device is mounted on a pre-assembled,
adjustable mounting rail.
For voltages up to 690 V AC and 690 V DC.
IEC and UL approved.
Product information
Number of poles: 3 (without contact system)
Busbar dimensions: 15/20/30 mm x 5/10 mm
Rated current: N/A
Connection: N/A
Dimensions: 54 mm x 240 mm x 37 mm (WxHxD)
Manufacturer: Rittal GmbH & Co. KG
Type: 9360707