RiLineX extension piece for extending component adaptors and component supports at the sides. The extension piece may be connected on the left and right of the component adaptor and supports the insertion of thin cables.
- Article no.:
- RX 9365710
- Material
- Polyamide (PA 6)
Fire protection corresponding to UL 94 - Colour
- RAL 9005
- Dimensions
- Width: 9.09 mm
Height: 240 mm - Fire load
- 0.562 MJ/m²
- Packs of
- 8 pc(s).
- Net weight
- 0.2 kg
- Gross weight
- 0.221 kg
- PCF per pack (cradle-to-gate)
- 1.16
- Customs tariff number
- 85369095
- ETIM 9
- EC002498
- Product description
- RX Insert strip for component adaptors/supports WxH: 9.09 x 240 mm
- Documentation
- Quick guide
RX Insert strip W=9,09 mm
f. component adaptor
Plug-in strip 9.09 mm for lateral extension of
device adapters and device carriers on the left and
right, suitable for devices with DIN top-hat rails
for 60 mm busbar systems 9.09 mm system grid.
Plug-in strip for device adapters/carriers BH: 9.09x240 mm,
extendable on the left and right.
Width: 9.09 mm
Height: 240 mm
Color: RAL 9005
Material: Polyamide (PA 6)
Plug-in strip 9.09 mm for lateral extension of
device adapters and device carriers on the left and
right, suitable for devices with DIN top-hat rails
for 60 mm busbar systems 9.09 mm system grid.
Plug-in strip for device adapters/carriers BH: 9.09x240 mm,
extendable on the left and right.
Width: 9.09 mm
Height: 240 mm
Color: RAL 9005
Material: Polyamide (PA 6)