Mini-PLS special busbars

Article no.: SV 9624.000

E-Cu, 120 mm² bar cross-section.

Article no.:
SV 9624.000
Material
E-Cu
Bar thickness
3 mm
Cross-section
120 mm²
Length
1,500 mm
Dimensions
Length: 1,500 mm
Packs of
3 pc(s).
Net weight
5.283 kg
Gross weight
5.56 kg
Copper weight (kg per piece)
1.68
Customs tariff number
74071000
EAN
4028177140936
ETIM 9
EC001522
ECLASS 8.0
27370303
Product description
SV Mini-PLS special busbar E-Cu, L: 1500 mm, 120 mm² bar cross-section
Approvals
UR + C-UR (recognized)
Declarations
Declaration of conformity
Declaration of conformity UK
Data sheets
General technical information
Technical details