Support rail 35 x 7.5 mm for Mini-PLS component adaptors

Article no.: SV 3548000

For attaching to the Mini-PLS component adaptor.

Article no.:
SV 3548000
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly screws and side anti-slip guard
Dimensions
Width: 54 mm
Packs of
10 pc(s).
Net weight
0.19 kg
Gross weight
0.197 kg
PCF per pack (cradle-to-gate)
0.8 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
73269098
EAN
4028177044135
ETIM 9
EC001285
ETIM 8
EC001285
ECLASS 8.0
27141143
Product description
SV Support rail 35x7,5 mm, W: 54 mm, sheet steel
Data sheets
General technical information
Support rails
for SV 3540.000-3543.000.
Including assembly screws.
Width: 54 mm
Height: 7.5 mm