For connecting laminated copper bars, no drilling required.
- Article no.:
- SV 3554000
- Product description
- For connecting laminated copper bars, no drilling required.
- Material
- Sheet steel
- Surface finish
- Zinc-plated, passivated
- Clamping area for laminated copper bars (W x H)
- 34 x 10 mm
- To fit busbars
- 12 x 5 - 30 x 10 mm
- To fit busbars
- Busbar E-Cu
- Packs of
- 3 pc(s).
- Net weight
- 0.699 kg
- Gross weight
- 0.8 kg
- PCF per pack (cradle-to-gate)
- 3.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 85369010
- EAN
- 4028177044234
- ETIM 9
- EC000001
- ETIM 8
- EC000001
- ECLASS 8.0
- 27141146
- Product description
- SV Plate clamp, for laminated copper bar, clamping area WH: 34x10 mm, for busbar WH: 12x5-30x10 mm
- Documentation
- Safety instructions
SV plate clamps
for E-CU busbars with 3 - 10 mm thickness.
For enclosure width: up to 30 mm
Clamping area for laminated copper bars: 34 x 10 mm
Tightening torque
6 - 8 Nm
Material: sheet steel, zinc plated, passivated
for E-CU busbars with 3 - 10 mm thickness.
For enclosure width: up to 30 mm
Clamping area for laminated copper bars: 34 x 10 mm
Tightening torque
6 - 8 Nm
Material: sheet steel, zinc plated, passivated