For conductor connection clamps and plate clamps.
- Article no.:
- SV 3091000
- Product description
- For conductor connection clamps and plate clamps.
- Material
- ABS
Fire protection corresponding to UL 94-V0 - Colour
- RAL 7035
- Height when mounted on 60 mm busbar systems
- 230 mm
- Height when mounted on 100 mm busbar systems
- 325 mm
- Note
- For 3-pole systems with 60/100 mm bar centre distance
- Only suitable for use with systems without a base tray
- For systems with a base tray, the system covers must be mechanically shortened
- Dimensions
- Width: 200 mm
Depth: 110 mm - Packs of
- 4 pc(s).
- Net weight
- 2 kg
- Gross weight
- 2.597 kg
- Customs tariff number
- 85472000
- EAN
- 4028177036369
- ETIM 9
- EC000775
- ETIM 8
- EC000775
- ECLASS 8.0
- 27142414
- Product description
- SV System cover, WD: 200x110 mm, H: 230-325 mm
System covers
for conductor connection clamps and plate clamps
(according to VBG 4). Suitable for 60 and 100 mm
busbar systems.
Width: 200 mm
Height: 110 mm
Material: ABS
Continuous operating temperature: max. 100 °C
Fire protection corresponding to UL 94-VO
for conductor connection clamps and plate clamps
(according to VBG 4). Suitable for 60 and 100 mm
busbar systems.
Width: 200 mm
Height: 110 mm
Material: ABS
Continuous operating temperature: max. 100 °C
Fire protection corresponding to UL 94-VO