- Article no.:
- SV 9677485
- Product description
- For mounting NH slimline switch-disconnectors on bar systems with 185 mm centre-to-centre spacing, no drilling required.
- Material
- Sheet steel, zinc-plated
E-Cu, tin-plated
Polyamide
- Note
- Only suitable for use on busbar system with contact hazard protection cover (cover section, slotted)
- For size
- 1 - 3
- Packs of
- 3 pc(s).
- Net weight
- 0.456 kg
- Gross weight
- 0.503 kg
- Copper weight (kg per piece)
- 0.151
- Customs tariff number
- 73182900
- EAN
- 4028177806900
- ETIM 9
- EC000001
- ECLASS 8.0
- 27141146
- Product description
-
SV Contact clamp, for NH slimline switch-disconnector, size 1-3 (185 mm)