- Article no.:
- SV 9393222
- Supply includes
- Display
Connection cable USB 2.0 (type A to type B connector), 1.8 m long
- Operating temperature range
- -10 °C...55 °C
- Storage temperature range
- -25 °C...70 °C
- Ambient humidity (non-condensing)
- 0...75 %
- Contamination level
- 2
- IP protection category to IEC 60 529
- Front IP 40
- null
- null
- Packs of
- 1 pc(s).
- Net weight
- 0.4 kg
- Gross weight
- 0.402 kg
- Customs tariff number
- 85389099
- EAN
- 4028177984943
- Product description
-
SV External display REM RD 96 for network analyser REM 801