Current transformer

Article no.: SV 9393.573

Article no.:
SV 9393.573
Design
Output voltage 333 mV
Material
Polyamide
Fire protection corresponding to UL 94
Colour
RAL 9005
Supply includes
2 plug-in feet
4 insulating caps
2 primary bar clamps
4 grub screws
To fit busbars
3 x 100 x 10 mm
Primary current
2,500 A
Standards
EN 61869-1/ 2
EN 42600
VDE 0100
EN 50274 / VDE 0660-514
DGUV regulation 3
Dimensions
Width: 129 mm
Height: 156 mm
Depth: 30 mm
Operating temperature range
-5 °C...55 °C
Storage temperature range
-25 °C...75 °C
Ambient humidity (non-condensing)
10...90 %
Fundamental frequency
50...60 Hz
Accuracy Class
0.5
Insuslation material (class)
F
Packs of
1 pc(s).
Net weight
0.665 kg
Gross weight
0.673 kg
Customs tariff number
85043129
EAN
4028177049949
ETIM 9
EC002048
Product description
SV Current transformer 2500 A
Declarations
Declaration of conformity
Documentation
Instructions
Safety instructions